IESNA:LM-63-2002
[TEST]P1389317
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-835-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26951.5
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
192.2 266.1 414.0 791.0 1729.7 2491.1 3082.5 3577.8 4095.2 4694.0 5455.4 6423.7 7746.9 10001.5 12921.4 16085.2 19722.1 22235.4 
22989.4 22124.5 20150.8 18302.8 16528.7 14340.6 9358.4 4775.3 2535.5 1929.3 1759.3 1729.7 1692.8 1271.4 628.3 473.1 155.2 59.1 0.0 
192.2 258.7 399.2 813.1 1700.2 2528.1 3075.1 3563.0 4087.8 4738.3 5462.8 6416.3 7761.7 9868.4 12987.9 16196.1 19618.6 22146.7 
23078.1 22272.4 20320.8 18502.4 16558.3 14340.6 9580.1 4686.6 2594.6 1951.5 1766.7 1722.4 1692.8 1278.8 620.9 465.7 155.2 59.1 0.0 
192.2 258.7 384.4 746.6 1567.1 2387.6 3067.7 3540.8 4095.2 4730.9 5462.8 6431.1 7636.0 9336.2 12226.5 15789.5 19596.4 22301.9 
23469.9 23092.9 21437.0 19818.2 17556.2 15072.5 11058.6 5780.6 3119.5 2151.1 1818.5 1722.4 1678.0 1522.8 635.7 450.9 184.8 73.9 0.0 
192.2 251.3 369.6 650.5 1374.9 2165.9 2956.8 3511.2 4043.5 4657.0 5425.8 6216.7 7214.7 8486.1 10681.6 14148.5 18517.2 22346.3 23994.7 
24164.7 23307.2 22287.1 20505.6 17134.9 13091.4 7732.1 4257.8 2639.0 1966.3 1737.1 1633.7 1508.0 635.7 406.6 207.0 96.1 0.0 
192.2 251.3 340.0 539.6 1094.0 1848.0 2661.2 3341.2 3858.7 4487.0 5130.1 5825.0 6704.6 7606.5 8804.0 10955.1 14717.6 19973.4 23891.2 
25258.8 24933.5 24209.1 24068.6 22922.9 18790.7 12189.5 6342.4 3733.0 2328.5 1663.2 1330.6 1190.1 731.8 369.6 258.7 140.4 0.0 
192.2 243.9 310.5 450.9 768.8 1426.7 2173.3 2912.5 3577.8 4110.0 4738.3 5411.0 6076.3 6896.8 7806.0 9025.7 10844.2 14178.0 19906.9 
24741.3 26670.6 26411.9 25524.9 25953.6 25369.6 22287.1 13712.3 6068.9 2846.0 1648.4 1071.9 820.5 620.9 347.4 288.3 199.6 0.0 
192.2 236.5 280.9 354.8 510.1 827.9 1434.1 2084.6 2823.8 3526.0 4147.0 4716.2 5388.8 6098.5 6822.9 7769.1 9040.5 10814.6 13409.2 
17741.0 23359.0 27343.3 28533.4 27971.7 27668.6 27712.9 25731.8 17977.6 7894.7 3016.0 1212.3 746.6 554.4 443.5 362.2 295.7 0.0 
192.2 221.8 251.3 288.3 354.8 458.3 657.9 1027.5 1589.3 2217.6 2868.1 3599.9 4309.6 5034.0 5743.7 6519.8 7495.6 8663.5 10215.9 12337.4 
15471.6 19448.6 24268.2 28681.3 29745.8 29176.6 28533.4 26338.0 20993.5 11457.7 4930.5 1633.7 776.2 591.4 480.5 414.0 0.0 
192.2 221.8 251.3 280.9 340.0 428.7 606.2 938.8 1456.2 2047.6 2698.1 3393.0 4124.8 4856.6 5581.0 6349.8 7296.0 8419.6 9942.4 12130.4 
14991.1 18783.3 23536.4 28119.5 29775.3 29235.7 28415.2 26389.7 21991.5 12751.3 5603.2 1870.2 776.2 606.2 502.7 436.1 0.0 
192.2 214.4 229.2 243.9 258.7 288.3 325.3 399.2 502.7 687.5 990.5 1389.7 1907.2 2446.8 3097.3 3792.1 4583.1 5618.0 6800.7 8308.7 10348.9 
12544.4 15516.0 19005.1 23654.7 26678.0 25377.0 21747.5 16647.0 11272.9 7466.0 4450.0 2454.2 1182.7 502.7 487.9 0.0 
192.2 199.6 207.0 207.0 207.0 207.0 207.0 207.0 207.0 221.8 236.5 266.1 303.1 362.2 428.7 539.6 694.9 946.2 1323.2 1899.8 2720.3 3622.1 4634.8 5388.8 
6031.9 7288.6 9188.4 10060.6 9055.3 7126.0 5196.6 3696.0 2313.7 872.3 133.1 44.4 0.0 
192.2 199.6 199.6 192.2 192.2 184.8 177.4 170.0 170.0 170.0 170.0 170.0 177.4 184.8 199.6 214.4 251.3 317.9 443.5 643.1 931.4 1160.6 1167.9 946.2 
805.7 1042.3 1707.6 2520.7 2609.4 1951.5 1064.5 510.1 207.0 81.3 37.0 22.2 0.0 
192.2 192.2 184.8 177.4 170.0 170.0 155.2 147.8 140.4 140.4 140.4 133.1 133.1 125.7 125.7 125.7 133.1 147.8 192.2 288.3 384.4 391.8 243.9 155.2 110.9 96.1 
81.3 81.3 73.9 66.5 59.1 37.0 29.6 29.6 22.2 22.2 0.0 
192.2 184.8 170.0 155.2 147.8 147.8 133.1 125.7 110.9 96.1 88.7 81.3 73.9 66.5 51.7 44.4 37.0 29.6 29.6 29.6 22.2 14.8 14.8 7.4 7.4 7.4 14.8 14.8 7.4 14.8 14.8 14.8 14.8 
14.8 22.2 22.2 0.0 
192.2 170.0 155.2 140.4 133.1 118.3 103.5 81.3 66.5 59.1 44.4 37.0 22.2 22.2 14.8 14.8 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 7.4 14.8 14.8 
14.8 0.0 
192.2 162.6 140.4 125.7 118.3 96.1 81.3 59.1 44.4 29.6 22.2 14.8 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 14.8 14.8 
0.0 
192.2 155.2 133.1 118.3 103.5 81.3 59.1 44.4 29.6 14.8 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 7.4 
0.0 
192.2 155.2 133.1 110.9 96.1 73.9 51.7 37.0 22.2 14.8 7.4 0.0 0.0 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 
0.0 
192.2 155.2 133.1 110.9 88.7 73.9 44.4 29.6 22.2 7.4 0.0 0.0 14.8 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 
0.0 
192.2 155.2 133.1 110.9 88.7 73.9 51.7 37.0 22.2 7.4 0.0 22.2 14.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
192.2 155.2 133.1 110.9 96.1 73.9 51.7 37.0 29.6 14.8 14.8 22.2 14.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 0.0 
0.0 
192.2 155.2 133.1 110.9 88.7 73.9 51.7 37.0 29.6 14.8 14.8 29.6 14.8 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 
0.0 
